Cushion clamps and accessories
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Cushion clamps and accessories

Eaton's B-Line series vibration control solutions helps act as an energy absorption barrier between equipment and mounting material.  The solutions include Vibra-Clamp, Vibra-Cushion, Iso-Pipe, and Vibra-Strip, and are designed for use with refrigeration lines, HVAC, copper tubing, glass pipe and hydraulic lines.

Vibra-Cushion solution

The Vibra-Cusion solution is designed for use with refrigeration lines, HVAC, copper tubing, glass pipe and hydraulic lines. It provides an energy-absorption barrier between the lines and the mounting material and remains flexible thru its entire service range of -75°F (-60°C) to +375°F (+190°C). This elastomer allows for expansion and contraction within the mounting system and prevents galvanic reaction between dissimilar metals.

Vibra-strip solution 

When inserted in channel slot,  the Vibra-strip provides an excellent isolation medium to dampen noise and vibration between equipment, duct, piping, and the  channel. 

Vibra-clamp solution

The Vibra-clamp solution is easy to install and secures tubing firmly to strut channel helping dampen vibration and noise.  It helps eliminates galvanic corrosion due to metal to metal contact, and resists most industrial oils and solvents.