Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authorized rebuilt transmission

Genuine Eaton content.  Genuine Eaton specifications.  Rebuilt with confidence. 

Eaton Authorized Rebuilt transmissions are expertly remanufactured by our nationwide network of Eaton Authorized Rebuilders using 100% genuine Eaton components and our strict re-use, rebuild and testing requirements.  These transmission have a 2-year base warranty for all applications and are backed by the solutions, support and expertise of the Roadranger® team for additional confidence.  That's a combination you won't find in a reman transmission from a local rebuilder.

Content
100% genuine Eaton
Warranty
2-year, unlimited miles
Peace of mind
Backed by Roadranger support

核心功能

  • Only available from Eaton Authorized Rebuilders - look for the tag!
  • Local availability and after-sale support
  • Better value and higher quality than other local rebuilds
  • Rebuilt with genuine Eaton components and verified to Eaton’s demanding standards

Comparison of Eaton remanufactured transmissions

Key Features Standard Reman FLEX Reman
Authorized Rebuilt
100 percent genuine Eaton components Yes Yes Yes
Rebuilt with the latest Eaton engineering updates Yes Yes Yes
100 percent dyno tested for performance Yes Yes Yes
2-year warranty on linehaul and vocational applications Yes Yes Yes
Clutch housing Shipped with complete clutch housing Shipped with new gasket only - recycle housing from existing unit or replace with new Shipped with complete clutch housing
Torque rating coverage Model-specific torque ratings Range of torque ratings cover multiple models - increase availability and decreasing dealer inventory complexity Varies by Rebuilder
Same day or next day availability Yes Yes Yes
Dealer stock 14-day dealer stock optional No No
Backed by Roadranger support Yes Yes Yes
如何从伊顿购买
Locate a channel partner
Technical support