Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Clutch installation kits

When the transmission is pulled to replace the clutch, replacing the clutch-related wear components at the same time can save you the cost of having to pull the transmission again. 

An Eaton Clutch Installation Kit has all the parts and instructions you need for longer clutch life, smoother shifts and less wear on your transmission.

Content
100% genuine Eaton
Extend Clutch Life
When you replace wear parts with a new clutch
Peace of mind
Backed by Roadranger support

核心功能

  • Input shaft design engineered to eliminate idle gear rattle.
  • Shift tower & clutch housing gaskets – includes beaded surface to eliminate leak paths. The clutch housing gasket is compatible with both Fuller’s patented “Forced Lube” system and standard configuration transmissions.
  • Includes front bearing cover engineered for smoother clutch brake surface with oil return grooves on the input shaft for maximum lube retention.
  • Many kits contain long life flywheel pilot bearing with high temperature grease and Viton™ seals to resist the temperatures of today’s hotter running engines.
  • Some kits include the cross shaft bushings for improved throw-out bearing life, smoother shifting, easier operation and protection against costly clutch housing repairs or replacements.
  • More parts for the money priced well below the sum of the components.
  • Each kit contains genuine Eaton components to make your clutch replacement a complete job.

Receive an additional year of warranty coverage on an EverTough clutch with the use of a Genuine Eaton Clutch Installaton kit. 

An Eaton clutch installation kit has all the parts and instructions you need for longer clutch life, smoother shifts, and less wear on your transmission. 

*Registration is required to receive the additional year of clutch warranty coverage. Refer to Roadranger document TCWY0760 for registration instructions. 

如何从伊顿购买
Locate a channel partner
Technical support
Product selector
How to buy