Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

常用规格

Product Name
Eaton Series 1 Heavy Duty Fixed Motor
Catalog Number
3333-129
Product Length/Depth
14.68 in
Product Height
6 in
Product Width
6 in
Product Weight
37.6 lb
Warranty
Hydraulics Warranty

产品规格

Special features
None
Torque
397 Nm
Mounting Flange
SAE 4 Bolt C
Mounting Type
SAE C 4 Bolt
Flow rate
67.3 gal/min
Maximum Speed
5380 RPM
Identification
Standard
Design code
B
Working pressure
420 bar
Paint
Finish Black
Control
No Control - Fixed Displacement
Displacement
54 cm³/rev
Output Shaft
21 Tooth 16/32 Pitch Spline (Models 33-64)
Application
Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine
如何从伊顿购买
Locate a distributor