Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA7LCBX20-UNV1
Product Length/Depth
17.54 in
Product Height
14.9 in
Product Width
16.05 in
Product Weight
54.81 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
7000
Lumens per watt
110
Color temperature
Cool white
Mounting Method
Wall
Equivalent luminaire
150W-175W HID
Trade size
3/4"
Guard type
No guard
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Lens material
Shatter-resistant glass
Wattage
69W
Dimming
Dimmable driver
Power factor
> 0.90