Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

常用规格

Product Name
Eaton Hydrokraft X Series Fixed Axial Piston Motor
Catalog Number
HC806063002500
Product Length/Depth
17.05 in
Product Height
7.87 in
Product Width
10.24 in
Product Weight
230 lb
Warranty
Hydraulics Warranty

产品规格

Special features
No
Mounting Flange
ISO 3019/2-160A2HW
Yoke Position Indicator
None
Configuration
Single
Main Drive Shaft End
KEYED SHAFT ISO
Thru-Drive Options
None
Main Ports
A & B PORTS SAE, METRIC THREAD
Design code
11
Main Port Orientation
A and B Ports Radial
Series Type
X
Paint
Blue
Customer Adjustment Specification
No
Seal material
Viton plus Flushing adapter
Series
Fixed
Shaft rotation
Bi-Directional
Displacement
115 cm³/rev
Style
Axial
Control Type
None
Control options
None
Application
Other: Pulp & paper, Chemical pump drives, Primary metals, Marine Winches, Mixers
Adjustment Stops
None
Drive Shaft Seal Configuration
Single
如何从伊顿购买
Locate a distributor