Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

常用规格

Product Name
Eaton Hydrokraft W Series Fixed Axial Piston Motor
Catalog Number
HC806183000100
Product Length/Depth
24.44 in
Product Height
16.259 in
Product Width
12.913 in
Product Weight
750 lb
Warranty
Hydraulics Warranty

产品规格

Special features
No
Yoke Position Indicator
None
Configuration
Single
Main Drive Shaft End
KEYED SHAFT ISO
Thru-Drive Options
None
Main Ports
A & B PORTS SAE, METRIC THREAD
Design code
10
Main Port Orientation
A and B Ports Radial
Series Type
W
Paint
Blue
Customer Adjustment Specification
No
Seal material
FKM
Series
Fixed
Shaft rotation
Bi-Directional
Displacement
500 cm³/rev
Style
Axial
Control Type
None
Control options
None
Application
Other: Pulp & paper, Chemical pump drives, Primary metals, Marine Winches, Mixers
Adjustment Stops
None
Drive Shaft Seal Configuration
Single
如何从伊顿购买
Locate a distributor