Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

常用规格

Product Name
Eaton Crouse-Hinds series Champ MLLA linear LED light fixture
Catalog Number
MLLA2-UNV34-S903D
Product Length/Depth
28.33 in
Product Height
2.7 in
Product Width
6.22 in
Product Weight
12.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Color temperature
Cool white
Lamp length
2 ft
Lumens
3000
Lumens per watt
130
Optical distribution
Wide
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Lens material
Diffused polycarbonate
Finish
Natural aluminum
Material
Copper-free aluminum
Wattage
28W
Power factor
> 0.90