Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC125SA
Product Length/Depth
2.06 in
Product Height
1.95 in
Product Width
1.95 in
Product Weight
.19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Rigid
Material
Aluminum
Trade size
1-1/4"