Descargar documento () de 20

170L9679

Fuse-link, high speed, 450 A, AC 2000 V, Size 3, 76 x 90 x 201 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9679
UPC
051712803533
EAN
5027590440394
Product Length/Depth
250 mm
Product Height
95 mm
Product Width
170 mm
Product Weight
4075 g
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
450 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
2000 V
Center-to-center distance of connections
168 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
105 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.