Descargar documento () de 20

170M2621

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 400 A, Fuse size: 00, Top fuse status indicator, DIN 43653, /80 Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2621
UPC
051712799584
EAN
5027590442312
Product Length/Depth
98 mm
Product Height
51 mm
Product Width
28 mm
Product Weight
230.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Especificaciones del producto

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
125000 at 660 V
Watt losses
70 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
18000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
00
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.