Descargar documento () de 20

7042134FUL-0023

Eaton, Alarms & signalling devices, Fulleon, Asserta Midi Sounder, 115/230 VAC, Red housing (AS/M/S/115/230/R)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7042134FUL-0023
EAN
4015081798926
Product Length/Depth
132 mm
Product Height
136 mm
Product Width
165 mm
Product Weight
0.5 kg
Certifications
Not Applicable

Especificaciones del producto

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
112 dB
Nominal voltage
230 V
Type of current
AC
Electricity consumption
0.012 A
Alarm current
27 mA
Construction material
ABS/FR
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Exportar especificación del producto