Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Deck hangers

Eaton’s B-Line series deck hangers and riveted deck hanger assemblies are designed to support conduit or pipe, and provides the minimum standoff required to meet the NEC section 300.4(E). 

The easy to install, deck hanger is available in pre-assembled, riveted conduit hanger and Guide-Rite fastener to reduce the number of parts to manage and install on the jobsite. 

Features and benefits

Provides minimum conduit standoff of 1-1/2" to meet the NEC section 300.4(E), which states that cables and raceways must be installed at least 1-1/2"(38 mm) under the roof decking to prevent potential damage from nails or screws.

  • Supports conduit or pipe up to 1-1/2" diameter
  • Attach BDH1 thru BDH3 to deck or other structure using 1/4" or 3/8" diameter fasteners to hang 1/4" or 3/8" ATR (see table for hole sizes of their respective parts)
  • For single conduit runs up to 1-1/2" diameter, deck hanger is paired with conduit hanger and Guide-Rite™ fastener
  • S18 assembly includes Guide Rite conduit and electrical box support hanger, which helps ensure proper support of boxes and conduit per NEC
  • Use appropriate installation hardware, sold separately, for the specific product application, mounting surface and loads
  • BDH series hangers, BL1400 series conduit hangers & S18 bar are galvanized steel BG series conduit clips are spring steel/zinc phosphate
BDH 1, BDH2 and BDH3 deck hanger
How to buy from Eaton