Lighting and controls

Eaton delivers a range of innovative and reliable indoor and outdoor lighting and controls solutions, specifically designed to maximize performance, energy efficiency and safety.    

LED Lighting Design & Specification

Eaton’s Crouse-Hinds series LED solutions are built to withstand the toughest conditions, deliver maximum lighting performance and safety, and reduce expensive maintenance costs. Learn about the key factors to consider when selecting LED luminaires for your industrial lighting application.
Featured product

Champ CPMV LED Hazardous Area Wallpack Light Fixtures

Our Crouse-Hinds series Champ CPMV LED provides a low profile wall pack solution for hazardous lighting applications. It’s the ideal choice for vertical surface lighting where harsh and hazardous conditions require high quality, reliable illumination.

Available from 3,000 to 7,000 lumens, the CPMV LED wallpack is engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 areas.

Champ CPMV LED Wall Pack

LED lighting solutions for industrial applications

Eaton offers a large portfolio of innovative and reliable Crouse-Hinds series LED products for non-hazardous, industrial applications. Click below to view our industrial LED light fixtures designed to perform reliably in tough operating conditions, while reducing your energy and maintenance costs.

Brightlayer Industrial remote monitoring application

Collect and aggregate operational and maintenance data across any and all manufacturing equipment, including multiple sources and locations. Get a unified view of your machines process and facilities.

Eaton's Crouse-Hinds series ExLin Linear LED

Approved for use in Zone 1 and 2 hazardous areas, the Crouse-Hinds series ExLin linear LED provides longer life, improved efficiency and superior performance with a competitive payback versus fluorescent fixtures.

Selecting the right LED fitting for MCBs

In order to ensure that miniature circuit breaker(s) (MCBs) do not trip under this ‘no fault’ scenario, it is critical to pick the right type of MCBs. This selection depends on the inrush current characteristics of the control gear/driver used in the luminaire and the type, ratings of the MCB.
power-plant-000019973447.jpg

Tools & resources - Crouse-Hinds series lighting solutions