Knowledge Search
Download document () of 20

MEDC XB15 5/10/15 Joule Ex Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB15 range of 5, 10 and 15 Joule Xenon beacons is suitable for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon housing is manufactured completely from a UV-stable, glass reinforced polyester (GRP) - lightweight and corrosion free.

The model XB15 contains a supervisory diode and four wire lead connections for alarm applications.

In addition to the standard worldwide certificates, EN54-23 and SIL1 are both now available. As well as the XB15 being certified from -55°C to + 70°C , the XB15 has been designed to consistently energise at -55°C. 

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion free GRP
Reliable
SIL 1 certified
Safety
For use in potentially explosive atmospheres and harsh environments

Certifications and compliances

ATEX

  • Ex d Cert. no. Baseefa 04ATEX0009X
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Ex II 2GD Ex db IIC T4/T5/T6 Gb, Ex tb IIIC T85°C/T100°C/T135°C Db

IECEx Ex d

  • Cert. no. IECEx BAS 05.0048X
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31
  • Ex db IIC T4/T5/T6 Gb. Ex tb IIIC T85°C/T100°C/T135°C Db

UL Haz Locs

  • Cert. no. E187894
  • Class I, Div 2, Groups A, B, C & D
  • Class II, Div 2, Groups F & G
  • Class I, Zones 1, AExd IIC T4/T5/T6

UL Ord Locs/Marine

  • Cert. no. S8128. Visual signal device

ULC Haz Locs

  • For ULC ordering codes and technical details please refer to the US datasheet

INMETRO Ex d

  • Ex d IIC T4/T5/T6 Gb, Ex tb IIIC T85°C/T100°C/T135°C Db

CQST Ex d

  • Ex db IIC T4/T5/T6 Gb
  • Ex tb IIIC T85°C/T100°C/T135°C Db

SIL

  • SIL1 certification to IEC61508. Cert. No. Sira FSP 12004 (All DC versions. Does not include telephone initiate version)
  • SIL1 certification to IEC61508. Cert. No. 20151123-4786980667 (All AC versions. Does not include telephone initiate version)

EN54-23

  • LPCB: 1120b/01, CPR: 0832-CPR-F0761 (White)
  • LPCB: 1120b/02, CPR: 0832-CPR-F0762 (Red)

CCCF

  • Chinese Compulsary Certification for Fire Systems (CCCF)  

Design features

  • IP66 & 67
  • Certified temperature from –67°F to +158°F, –55°C to +70°C
  • 5, 10 & 15J versions available
  • Pipe mount or direct mount enclosure
  • Corrosion-free GRP
  • Four wire and supervisory diode
  • Optional stainless steel backstrap
  • Various lens colors
  • Optional relay or telephone initiate
  • Optional cast or wire lens guard
  • Up to 3 x M20 or 3 x M25 entries
  • Low inrush current characteristics
  • Consistent extreme temperature start-up

Standard materials

  • Body: glass reinforced polyester (GRP)
  • Lens: borosilicate glass
  • Backstrap: stainless steel 316
  • Wire guard (optional): stainless steel wire
  • Cast guard (optional): aluminium LM25M
Specifications

Ordering Information

XB15 config option

Ordering Information - NEC applications (UL)

medc-xb15-nec-numbering-system.jpg
Download Links
X
Download Close