Download document () of 20
Fuses

CC06FA SMD fuse

Eaton’s Bussmann® series CC06FA automotive, fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 Vdc. The CC06FA fuses are lightweight components available in the 0603 (1608 metric) size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse family.

Automotive-grade fast-acting fuses for overcurrent protection in vehicles

Eaton fuses provide circuit protection for automotive battery management systems

Specifications

Specifications

Download Links
X
Download Close