Download document () of 20
Fuses

TDC180 British plug fuse

Eaton’s TDC180 series 1/4 x 1 cylindrical British plug top fuses are available in current ratings from 1 A to 13 A. This fuse is designed for domestic use according to BS1362. It can be fit into domestic BS1363 plug top to conform with the requirements of the Plug and Socket Safety Regulations 1995. Eaton is the owner of the United Kingdom Patent No GB2410626B for this product.

Technical data sheets

TDC180 Fuse data sheet

BSI and IEC Certified
United Kingdom Patent No GB2410626B
1 A to 13 A, 240 Vac

Safety and reliability for home appliances

To prevent damage to domestic appliances and devices in the event of power surges or short circuits, fuses of suitable ampere ratings come in handy. A fuse is the primary safety device for preventing damages resulting from short circuits or overloads associated with the use of appliances in the ...

1/4" Ferrule fuse product aid

Eaton's Bussmann® Series of 1/4" fuses include a complete line of both fast-acting and time-delay options, in both low-breaking glass, and highbreaking ceramic constructions.
Specifications

Specifications

Download Links
X
Download Close