Knowledge Search
Download document () of 20
Contactors and starters

XT IEC mini contactors

he XT IEC contactors are powerful, efficient and versatile, and can be combined with our full range of electronic overload relays and bimetal relays. These DC devices stand out for their reduced power consumption, which makes them more energy efficient and also reduces the size of the power supply units. XT IEC contactors are suitable for global use and cover the entire output range, from mini contactor relays (up to 7 A) all the way to vacuum contactors (up to 3180 A).<br>

XT IEC mini contactors core features

  • AC drive – for control voltages from 24 V to 600 V, at 50 Hz or 60 Hz
  • DC drive – for control voltages from 12 V to 250 V
  • UL and CSA approvals
  • For controlling motors up to 5.5 kW
  • DC-operated devices with integrated suppressor circuits
  • Auxiliary NC with mirror contacts for use in safety-related applications

Learn more about contactors

Watch the following videos from this playlist

  • Ask the Experts - Differences among XT, IEC and DP contactors
  • Contactors explained

    Become a motor control master!

    Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close