Download document () of 20
Discontinued

000641
Model code: DILEM-10(TVC200)

Eaton Moeller® series DILEM Contactor, 200 V 50Hz, 200-220 V 60Hz, 3 pole, 380 V 400 V, 4 kW, Contacts N/O = Normally open= 1 N/O, Screw terminals, AC operation

General specifications

Product Name
Eaton Moeller® series DILEM Mini contactor
Catalog Number
000641
Model Code
DILEM-10(TVC200)
EAN
4015080006411
Product Length/Depth
52 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.17 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
UL
UL File No.: E29096
CSA-C22.2 No. 14-05
UL 508
UL Category Control No.: NLDX
VDE 0660
CE
CSA Class No.: 3211-04
IEC/EN 60947-4-1
CSA
Catalog Notes
Also tested according to AC-3e.

Features & Functions

Features
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
Fitted with:
Auxiliary contact
Number of poles
Three-pole

General

Application
Mini Contactors for Motors and Resistive Loads
Lifespan, mechanical
200,000 Operations (at 240 V, AC-15)
150,000 Operations (at 240 V, DC, L/R = 50 ms: 2 contacts in series 0.5 A)
10,000,000 Operations
7,000,000 Operations (Coil 50/60 Hz)
Mounting position
As required (except vertical with terminals A1/A2 at the bottom)
Operating frequency
9000 mechanical Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
10 g, N/O main contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
20 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Basic unit without auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
8 g, N/O auxiliary contact, Basic unit without auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
20 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Suitable for
Also motors with efficiency class IE3
Utilization category
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-3: Normal AC induction motors: starting, switch off during running
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.75 - 1.5) mm²
2 x (0.75 - 1.5) mm²
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14
Stripping length (main cable)
8 mm
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
Tightening torque
1.2 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 220/230 V
90 A
Rated breaking capacity at 380/400 V
90 A
Rated breaking capacity at 500 V
64 A
Rated operational power at AC-3, 240 V, 50 Hz
2.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated operational power at AC-3, 415 V, 50 Hz
4.3 kW
Rated breaking capacity at 660/690 V
42 A
Rated making capacity up to 440 V (cos phi to IEC/EN 60947)
110 A
Rated operational power at AC-4, 220/230 V, 50 Hz
1.5 kW
Rated operational power at AC-4, 240 V, 50 Hz
1.8 kW
Rated operational power at AC-4, 415 V, 50 Hz
3.1 kW
Rated operational power at AC-4, 440 V, 50 Hz
3.3 kW
Rated operational power at AC-4, 500 V, 50 Hz
3 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
3 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie)
0.5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series)
2.5 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
1.5 A at 100 V, DC L/R ≤ 15 ms (with 3 contacts in series)
2.5 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series)
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
22 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
3 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
9 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
9 A
Rated operational current (Ie) at AC-3, 440 V
9 A
Rated operational current (Ie) at AC-3, 500 V
6.4 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
4.8 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
6.6 A
Rated operational current (Ie) at AC-4, 440 V
6.6 A
Rated operational current (Ie) at AC-4, 500 V
5 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
3.4 A
Rated operational current (Ie) at DC-1, 110 V
20 A
Rated operational current (Ie) at DC-1, 12 V
20 A
Rated operational current (Ie) at DC-1, 220 V
20 A
Rated operational current (Ie) at DC-1, 24 V
20 A
Rated operational current (Ie) at DC-1, 60 V
20 A
Safe isolation
300 V AC, Between auxiliary contacts, According to EN 61140
300 V AC, Between coil and auxiliary contacts, According to EN 61140
300 V AC, Between the contacts, According to EN 61140
300 V AC, Between coil and contacts, According to EN 61140

Short-circuit rating

Short-circuit current rating (basic rating)
5 kA, SCCR (UL/CSA)
45 A, max. Fuse, SCCR (UL/CSA)
Short-circuit protection
10 A fast, Max. Fuse 500V, Auxiliary contacts, Short-circuit rating without welding
6 A gG/gL, Max. Fuse 500V, Auxiliary contacts, Short-circuit rating without welding
PKZM0-4, Maximum overcurrent protective device, Short-circuit protection only, Auxiliary contacts, Short-circuit rating without welding
Short-circuit protection rating (type 1 coordination) at 500 V
20 A gG/gL
Short-circuit protection rating (type 2 coordination) at 500 V
10 A gG/gL

Conventional thermal current Ith

Conventional thermal current Ith (1-pole, enclosed)
40 A
Conventional thermal current Ith (3-pole, enclosed)
16 A
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
10 A
Conventional thermal current Ith of main contacts (1-pole, open)
50 A

Switching capacity

Switching capacity (main contacts, general use)
15 A, Maximum motor rating (UL/CSA)
Switching capacity (auxiliary contacts, general use)
0.5 A, 250 V DC, (UL/CSA)
10 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Magnet system

Arcing time
12 ms at 690 V AC
Changeover time
16 - 21 ms
Duty factor
100 %
Pick-up voltage
1.1 V AC x Uc (voltage tolerance - dual frequency coil 50/60 Hz)
0.8 - 1.1 V AC x Uc (voltage tolerance - single-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz)
Power consumption, pick-up, 50 Hz
22 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
25 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Power consumption, pick-up, 60 Hz
25 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
22 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Power consumption, sealing, 50 Hz
4.6 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
1.8 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Power consumption, sealing, 60 Hz
1.8 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
200 V
Rated control supply voltage (Us) at AC, 50 Hz - max
200 V
Rated control supply voltage (Us) at AC, 60 Hz - min
200 V
Rated control supply voltage (Us) at AC, 60 Hz - max
220 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Switching time (AC operated, make contacts, closing delay) - min
14 ms
Switching time (AC operated, make contacts, closing delay) - max
21 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Switching time (AC operated, make contacts, opening delay) - max
18 ms
Switching time (AC operated, N/O, with auxiliary contact module, closing delay)
45 ms

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.5 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
2 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1.5 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
5 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
5 HP

Contacts

Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
1.2 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.4 W
Rated operational current for specified heat dissipation (In)
9 A
Static heat dissipation, non-current-dependent Pvs
1.8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification