Download document () of 20

081262
Model code: BZ251

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Latch fastener, for section strip, for max. flat conductor 10x16x0.8

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
081262
Model Code
BZ251
EAN
4015080812623
Product Length/Depth
50 mm
Product Height
60 mm
Product Width
20 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Used with
10 x 16 x 0.8 + BZ248
4 x 16 x 0.8 + BZ248
6 x 16 x 0.8 + BZ248
60 mm system
185 mm system
General switchboard accessory
Accessory/spare part type
Conductor supports for copper band, insulated
Clip for profile strip
Copper band insulated
Special features
Short-circuit strength Icc = 50 kA in xEnergy Safety
Type
  • 185 mm system
  • 60 mm system
  • General switchboard accessory
Outer diameter
0 mm
Number of height units
0
RAL-number
0
Color
Black
Model
Cable bracket
Material
Plastic

Export product specification