Download document () of 20

093833
Model code: T-CI23

Eaton xEnergy Safety Ci LV systems LV switchgear. Door, transparent smoky gray, for cap CI23

General specifications

Product Name
Eaton xEnergy Safety Ci door
Catalog Number
093833
Model Code
T-CI23
EAN
4015080938330
Product Length/Depth
40 mm
Product Height
225 mm
Product Width
163 mm
Product Weight
0.273 kg
Compliances
RoHS conform

Product specifications

Used with
CI23…, D…-CI23
Accessory for basic enclosures
xEnergy Safety Ci
Basic enclosure
Special features
  • Adhesive film for marking the cutout
  • Delivery with fixing screws
  • For increasing the mounting depth by 13.5 mm and the exterior height by 16 mm
  • Opening angle 180°
  • Door hinges can be subsequently changed to left, right, top or bottom.
Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Features
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
Untreated
Color
Other
Degree of protection
IP65
NEMA Other
Unit type
Modular system
Cover/door type
Transparent, smoky gray
Material
Plastic
Model
Protective door

Export product specification