Download document () of 20

116928
Model code: BPZ-NZM2/MSW-800-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM2 for MSW vertical, HxW=400x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116928
Model Code
BPZ-NZM2/MSW-800-MV
EAN
4015081166664
Product Length/Depth
90 mm
Product Height
405 mm
Product Width
725 mm
Product Weight
5.8 kg
Compliances
RoHS conform

Product specifications

Used with
NZM2
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Export product specification