Download document () of 20

122920
Model code: IZMX16B3-V10W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1000 A, Icu (<= 440V 50/60 Hz): 42 kA, Ics (<= 440V 50/60 Hz): 42 kA, Ir 500 A - 1000 A, Withdrawable, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
122920
Model Code
IZMX16B3-V10W
EAN
4015081205257
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
1000 A
Mounting Method
Withdrawable
Number of poles
Three-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification