Download document () of 20

123252
Model code: IZMX16N4-U08W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 800 A, Icu (<= 440V/690V 42/42): 50 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 400 A - 800 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123252
Model Code
IZMX16N4-U08W
EAN
4015081208579
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
800 A
Mounting Method
Withdrawable
Number of poles
Four-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification