Download document () of 20

123593
Model code: +IZMX-M16-24DC

Eaton Moeller series IZMX/INX - ACB. Motor operator 24 VDC, 16, Acc

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
123593
Model Code
+IZMX-M16-24DC
EAN
4015081211982
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.905 kg
Compliances
RoHS conform

Product specifications

Used with
INX16…
IZMX16…
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Accessory/spare part type
Remote switching
Current rating - max
5 A (maximum holding current)
Pick-up power consumption at 35 ms - max
3 VA/W
Starting current rating
25 A DC
Switch drive type
Motor drive
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Voltage type
DC
Control voltage operating range
24 V DC
0.85 - 1.1 x Us
Type
Accessory
Special features
  • DC
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
Power consumption
150 VA/W AC/DC
150 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
3 s DC
Rated operational current
5 A (maximum holding current)
5 A DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.