Download document () of 20

123888
Model code: +IZMX-OTS

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Signalling switch tripped, 2W, Acc

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
123888
Model Code
+IZMX-OTS
EAN
4015081214938
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Accessory/spare part type
Trip indication / Reset options
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
Overcurrent trip switch (OTS) with two changeover contacts.
Functions
Power-cut-out switch
Rated breaking capacity (inductive load)
0.25 A (250 V DC)
0.5 A (125 V DC)
10 A (250 V AC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.