Download document () of 20

135215
Model code: CRA611

Eaton CR Auxiliary contact, 6A, 1NO+1NC

General specifications

Product Name
Eaton CR contactor
Catalog Number
135215
Model Code
CRA611
EAN
8711426639843
Product Length/Depth
75 mm
Product Height
80 mm
Product Width
9 mm
Product Weight
0.041 kg
Compliances
RoHS conform

Product specifications

Assembly width
0.5 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Auxiliary switch / relay
Rated operational voltage (Ue) - max
230 V
Rated switch current
6 A
Suitable for current of main contact unit - max
0 A

Export product specification

Declarations of conformity

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.