Download document () of 20

150465
Model code: XSFB0602

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=600x1000mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150465
Model Code
XSFB0602
EAN
4015081468058
Product Length/Depth
600 mm
Product Height
250 mm
Product Width
400 mm
Product Weight
8.996 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Connectable
Mounting plate depth-adjustable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
600 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.