Download document () of 20

153164
Model code: PKE-XTUCP-36

Eaton Moeller® series PKE Trip block, 15 - 36 A, System protection, Connection to SmartWire-DT: no, For use with: PKE32 basic device

General specifications

Product Name
Eaton Moeller® series PKE Trip block
Catalog Number
153164
Model Code
PKE-XTUCP-36
EAN
4015081498918
Product Length/Depth
41.6 mm
Product Height
64.2 mm
Product Width
45 mm
Product Weight
0.09 kg
Certifications
VDE 0660
IEC/EN 60947
Catalog Notes
This is a product for Environment A (Industrial). In environment B (household) this device may cause undesirable radio interference. In this case the user may be obliged to take appropriate measures.

Features & Functions

Functions
Short-circuit protection
Line and cable protection
System protection
Overcurrent protection
Number of poles
Three-pole
Number of poles
Three-pole

General

Current flow times - min
1000 (Class 20) AC-4 cycle operation, Main conducting paths
Note: Going below the minimum current flow time can cause overheating of the load (motor).
For all combinations with an SWD activation, you need not adhere to the minimum current flow times and minimum cut-out periods.
500 (Class 5) AC-4 cycle operation, Main conducting paths
700 (Class 10) AC-4 cycle operation, Main conducting paths
900 (Class 15) AC-4 cycle operation, Main conducting paths
Cut-out periods - min
≤ 500 ms, main conducting paths, AC-4 cycle operation
Degree of protection
Device: IP20
Terminals: IP00
Operating frequency
60 Operations/h
Overload release current setting - min
15 A
Overload release current setting - max
36 A
Overvoltage category
III
Pollution degree
3
Product category
Accessories
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
Voltage type
Self powered

Ambient conditions, mechanical

Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated operational current (Ie)
36 A
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
36 A
Supply voltage at AC, 50 Hz - min
690 V
Supply voltage at AC, 50 Hz - max
690 V

Short-circuit rating

Short-circuit release
Delayed approx. 60 ms, Trip blocks
75 A - 288 A, Irm, Setting range
± 20% tolerance, Trip blocks
Trip block adjustable 5 - 8 x Ir

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Communication

Connection to SmartWire-DT
No

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Design verification

Equipment heat dissipation, current-dependent Pvid
4.9 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.7 W
Rated operational current for specified heat dissipation (In)
36 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification