Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall compact distribution board, 4-rows, flush sheet steel door, 48HWS-F
Product Name |
Eaton xComfort KLV energy distribution board
|
Catalog Number |
178828
|
Model Code |
KLV-48HWS-F
|
EAN |
4015081741571
|
Product Length/Depth |
100 mm
|
Product Height |
715 mm
|
Product Width |
360 mm
|
Product Weight |
4.98 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208
IEC/EN 60670-24 (PD) |
Used with |
KLV energy
Installation distribution board Basic device |
Special features |
|
Type |
|
Features |
EMC-version
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK05
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP30
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
10.9.3 Impulse withstand voltage |
4 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Fitted with: |
Front cover
Cable retainer Imprintable sheet 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm Wall trough Door/Frame Neutral and protective conductor terminals with SK screw terminal technology Spirit level for leveling Hollow-wall anchor Installation instructions Device support rails |
Enclosure material |
Plastic
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Cable entry postion |
Cable entries on top and bottom, side, back plate
|
Terminal type |
Screw terminals
|
Built-in depth |
88 mm
|
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890) |
24 W
|
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
48 W
|
Closure type |
Other
|
Cover/door color |
White
|
Cover/door model |
With notch
|
Cover/door type |
Door
Single |
RAL-number |
9016
|
Width in number of modular spacings |
12
|
Ambient operating temperature details |
-5 °C - 40 °C
|
Application |
Indoor (installation site)
|
Voltage rating at AC |
400 V AC
|
Color |
Traffic white (RAL 9016)
White |
Number of rows |
4
|
Frequency rating of contacts |
50 Hz
|
Module rack type |
Rail frame
|
Degree of protection |
IK05 (impact resistance)
IP30 |
Number of module space units per row |
12
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|
Functions |
Basic device
Extension possible Sealable |
Material |
Sheet steel, powder-coated
Polystyren (plastic) |
Mounting method |
Hollow-wall mounting
DIN-rail Hollow wall |
Internal depth |
75 mm
|
PE and N terminal number and cross section |
PE: 25 x (0.75 mm² - 16 mm²)
N: 25 x (0.75 mm² - 16 mm²) N - Fi: 4x (0.75 mm² - 16 mm²) |
Number of openings for socket outlets |
0
|