Download document () of 20

178973
Model code: E-DAT-RJ45

Eaton xComfort KLV LV systems Final Distribution Boards. RJ45 data module for mounting rail, socket, insulated

General specifications

Product Name
Eaton xComfort KLV data module
Catalog Number
178973
Model Code
E-DAT-RJ45
EAN
4015081742905
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Used with
Data module
KLV multimedia
Accessory consideration
KLV Accessories
Features
Screened
Accessories required
Special tool necessary
Type
  • Additional equipment
  • KLV multimedia distribution board
Accessory/spare part type
KLV
Category
6
Color
Other
Connector type
RJ45 8(8)
Suitable for
Litz wire conductor
Flat Cable
Round cable
Connection type
Other
Model
Bus (jack)
Wire size (AWG) - max
0
Wire size (AWG) - min
0
AWG-size - min
0
AWG-size - max
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.