Download document () of 20

183966
Model code: +IZMX-CAS404-4000-1

Eaton Moeller series IZMX/INX - ACB. Cassette 4000A, IZMX404, +

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183966
Model Code
+IZMX-CAS404-4000-1
EAN
4015081790876
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
35 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40…4-…W
Four-pole
INX40…4-…W
Amperage Rating
4000 A
Features
Version as built-in device
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
4000 A
Electrical connection type of main circuit
Rail connection
Number of poles
Four-pole
Type
Accessory
Special features
  • Equipment supplied: arcing chamber cover, terminal blocks fully wired as per electrical equipment
  • With arcing chamber cover
  • With control circuit terminals according to ordered options.

Export product specification