Download document () of 20

184205
Model code: IZMX-DI40-W-1

Eaton Moeller series IZMX/INX - ACB. Interlock, cassette, +door

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184205
Model Code
IZMX-DI40-W-1
EAN
4015081783717
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.31 kg
Compliances
RoHS conform

Product specifications

Used with
INX40…W
IZMX40…W
Mounting Method
Withdrawable
Accessory/spare part type
Interlocks
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
  • Door interlock mounting kit
  • The door interlock is installed on the cassette and keeps the enclosure doors closed in the "CONNECTED" and "TEST" positions.
  • It will not be possible to open the enclosure door until the circuit-breaker in the cassette is in the safe "Disconnected" position.
  • In case of emergency, the interlock can be released with a screwdriver.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.