Download document () of 20

184209
Model code: IZMX-MIL2C-F40-1

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 2, bowden cables, IZMX40…, INX40…

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184209
Model Code
IZMX-MIL2C-F40-1
EAN
4015081783755
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.83 kg
Compliances
RoHS conform
Certifications
UL Listed

Product specifications

Used with
IZMX40...
INX40…
Accessories
Other accessories
Mounting Method
Fixed
Series
Series NRX
Accessory/spare part type
Interlocks
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
  • For 2 circuit breakers with the same or different frame size - interlock A against B. In addition, an IZMX-MIL-CAB… cable kit with the desired length is required.
  • Type 2

Export product specification