Download document () of 20

184229
Model code: IZMX-PLPC16-M-OFF-1

Eaton Moeller series IZMX/INX - ACB. Padlockable pushbutton, ON-OFF, metal, OFF

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184229
Model Code
IZMX-PLPC16-M-OFF-1
EAN
4015081783922
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16…
INX16…
Accessory/spare part type
Mechanical locking
Interlocks
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Housing material
Metal
Type
Accessory
Special features
  • ON-OFF
  • Metal
  • OFF
  • The circuit-breaker's ON/OFF buttons can be locked together by using the interlock. It is also possible to lock only the ON or the OFF button by using a padlock.
  • This means that it will no longer be possible to actuate the circuit-breaker locally.
  • If the OFF button is interlocked, it will be continuously actuated.
  • This means that it will not be possible to use remote switching if optional remote switching with an ON/OFF coil is being used.
  • M = Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.