Download document () of 20

184237
Model code: IZMX-DC16-W-1

Eaton Moeller series IZMX/INX - ACB. Protective cover IP55, IZMX16…W, INX16…W

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184237
Model Code
IZMX-DC16-W-1
EAN
4015081784004
Product Length/Depth
300 mm
Product Height
200 mm
Product Width
300 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16…W
INX16…W
Mounting Method
Withdrawable
Accessory/spare part type
Cover
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • The front of the circuit-breaker projects through the door cut-out.
  • The protective cover covers the circuit-breaker and the door cut-out and makes it possible to have an IP55 degree of protection.
  • The protective cover can be swung open to the left or right.
  • The mounting kit includes a protective cover, a hinge, a door seal, and fixing material.

Export product specification