Download document () of 20

184255
Model code: +IZMX-M40-24DC-1

Eaton Moeller series IZMX/INX - ACB. Motor operator 24 VDC, 40, +

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184255
Model Code
+IZMX-M40-24DC-1
EAN
4015081796939
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.25 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40...
INX40…
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Accessory/spare part type
Remote switching
Starting current rating
25 A DC
Switch drive type
Motor drive
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Voltage type
DC
Control voltage operating range
24 V DC
0.85 - 1.1 x Us
Type
Accessory
Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
Power consumption
200 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
6 s DC
Rated operational current
7 A DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.