Download document () of 20

184260
Model code: IZMX-M40-60DC-1

Eaton Moeller series IZMX/INX - ACB. Motor operator 60 VDC, 40

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184260
Model Code
IZMX-M40-60DC-1
EAN
4015081784158
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.25 kg
Compliances
RoHS conform

Product specifications

Used with
INX40…
IZMX40...
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Accessory/spare part type
Remote switching
Starting current rating
12 A DC
Switch drive type
Motor drive
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Voltage type
DC
Control voltage operating range
60 V DC
0.85 - 1.1 x Us
Type
Accessory
Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
  • Retrofitting kit
  • The retrofit kit includes the required SEC control cable terminals.
Power consumption
175 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
6 s DC
Rated operational current
3 A DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.