Download document () of 20

184281
Model code: IZMX-SR24DC-1

Eaton Moeller series IZMX/INX - ACB. Closing release 24 VDC, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX closing release
Catalog Number
184281
Model Code
IZMX-SR24DC-1
EAN
4015081784233
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.068 kg
Compliances
RoHS conform

Product specifications

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Accessory/spare part type
Remote switching
Pick-up power consumption at 35 ms - max
500 VA/W
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
DC
Circuit breaker total switching time
30 ms (Us = 100%) (IZMX16…, INX16…)
35 ms (Us = 100%) (IZMX40…, INX40…)
Control voltage operating range
24 V DC
0.85 - 1.1 x Us
Type
Accessory
Special features
  • Can be combined with a shunt release and an undervoltage release.
  • Retrofitting kit
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • The retrofit kit includes the required SEC control cable terminals.
Power consumption
500 VA/W AC/DC
Suitable for
Power circuit breaker
Off-load switch
Overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.