Download document () of 20

191087
Model code: MEMORY-SDU-A1

Eaton XV 2GB microSD memory card with adapter

General specifications

Product Name
Eaton XV Accessory Memory card
Catalog Number
191087
Model Code
MEMORY-SDU-A1
EAN
4015081915736
Product Length/Depth
32 mm
Product Height
2 mm
Product Width
24 mm
Product Weight
0.005 kg
Compliances
CE

Features & Functions

Functions
For storage of programs, data, recipes

General

Memory capacity
2,000,000 kByte
Used with
XC300
XV300
easyE4

Export product specification