Download document () of 20

196424
Model code: XLFS20

Eaton xEnergy Light LV systems LV switchgear. Front plate for Cable Duct 75mm, vertical for section height 2000mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196424
Model Code
XLFS20
EAN
9008790955457
Product Length/Depth
12 mm
Product Height
1908 mm
Product Width
76 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.