Download document () of 20
Discontinued

219122
Model code: QST250-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. stabilizer bar for cross strut kits, spare part for Ci enclosures width 250mm

A newer version of this product is available:

General specifications

Product Name
Eaton xEnergy Safety Ci other accessory
Catalog Number
219122
Model Code
QST250-CI
EAN
4015082191221
Product Length/Depth
19 mm
Product Height
32 mm
Product Width
185 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Model
Other
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.