Eaton xEnergy Safety Ci LV systems LV switchgear. Cross strut kit for enclosure, B=250mm
| Product Name |
Eaton xEnergy Safety Ci empty enclosure connection kit
|
| Catalog Number |
219217
|
| Model Code |
STB3-CI
|
| EAN |
4015082192174
|
| Product Length/Depth |
150 mm
|
| Product Height |
50 mm
|
| Product Width |
250 mm
|
| Product Weight |
0.185 kg
|
| Compliances |
RoHS conform
|
| Used with |
250 mm (enclosure dimensions)
Accessory for enclosure assembly Ci insulated enclosure Basic enclosures |
| Accessory/spare part type |
Cross strut kits
|
| Special features |
Enables fitting of cables or busbars from the front
|
| Type |
|
| Unit type |
Modular system
|
| Outer diameter |
0 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Color |
Gray
|
| Model |
Other
|
| Functions |
Basic enclosure
|
| Material |
Plastic
|