Download document () of 20
Discontinued

262152
Model code: XC-CPU101-C64K-8DI-6DO

Eaton XC Modular PLC, 24 V DC, 8DI, 6DO, RS232, CAN, 64kB

General specifications

Product Name
Eaton XC Modular PLC
Catalog Number
262152
Model Code
XC-CPU101-C64K-8DI-6DO
EAN
4015082621520
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
60 mm
Product Weight
0.28 kg
Certifications
CSA Class No.: 2252-01
CSA-C22.2 No. 0-M
UL File No.: E135462
UL
IEC/EN 61131-2
CSA
CSA-C22.2 No. 142-M
UL Category Control No.: NRAQ
UL508
CE
CSA File No.: 012528
EN 50178
EAC

Features & Functions

Features
Mains overvoltage protection (power supply)
Asynchronous, cyclic, acyclic PDO types (CANopen®)
Expandable with XI/OC expansions
Short-circuit protection (power supply)
Mains filter (power supply)
Fitted with:
Real time clock
Functions
Additional program memory possible
Overvoltage protection
Processor
Infineon C164

General

Accessories
Order terminal clamps, module rack and battery separately.
Battery runtime
5 years typ.
Connection type
Plug-in terminal block
Plug-in terminal block, CANopen®
RJ45, Ethernet
Degree of protection
IP20
Model
Modular
Mounting method
Wall mounting/direct mounting
Rail mounting possible
Overvoltage category
II
Pollution degree
2
Potential isolation
Power supply of local inputs/outputs (24 V/0 V) against CPU voltage: yes
CANopen®: yes
Rated insulation voltage (Ui)
500 V
Residual ripple
≤ 5 %
Voltage type
DC

Ambient conditions, mechanical

Mounting position
Horizontal
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
57 - 150 Hz, ± 1.0 g
10 - 57 Hz, ± 0.075 mm

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Relative humidity
10 - 95 % (non-condensing)

Electro magnetic compatibility

Emitted interference
Class A (according to EN 50081-2)
Interference immunity
According to EN 50081-2

Terminal capacities

Terminal capacity (flexible with ferrule)
0.5 - 1.5 mm², Screw terminals
Terminal capacity (flexible)
0.34 - 1.0 mm², Spring-loaded terminals
Terminal capacity (solid)
0.14 - 1.0 mm², Spring-loaded terminals
0.5 - 2.5 mm², Screw terminals

Power supply

Input power
26 W
Input voltage
24 V DC (Power supply of local inputs/outputs)
24 V DC (Power supply)
Input current
3.5 mA (per channel at nominal voltage, Digital inputs)
Output current
3.2 A
Output voltage
5 V DC (signal module)
Power loss
Normally 85 mW
6 W
Repetition rate
1 s
Residual ripple
≤ 5 %
Supply voltage
20.4 - 28.8 V DC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Voltage dips
10 ms
Supply voltage at DC - max
28.8 VDC
Inrush current
No limitation (limited only by upstream 24 V DC power supply unit)

Communication

Bus termination
External, CANopen®
Connection type
Plug-in terminal block
Plug-in terminal block, CANopen®
RJ45, Ethernet
Cycle time
< 0.5 ms, for 1 k of instructions (Bit, Byte), memory
Data transfer rate
57.6 kBit/s, Serial interface (RS232) without handshake lines
0,5 MBit/s, CANopen®
Interfaces
RS232 (built-in)
CANopen®/easyNet (built-in)
Memory
4 kByte Retain Memory
64 kByte (User memory)
64 kByte Program data code, optional extension
4 kByte Marker Memory
64 kByte Program memory code, optional extension
Number of modules
Max. 126 (CANopen)
Operating mode
Watchdog
Protocol
SUCONET
CAN
CANopen® (To DS 301 V4)
Other bus systems
PROFIBUS
MODBUS

Input/Output

Delay time
0.1 ms typ., Digital inputs 24 V DC, Delay time from 1 to 0, Debounce OFF
0.1 ms typ., Output delay, On -> Off
0.1 ms typ., Digital inputs, Delay time from 0 to 1, Debounce OFF
Duty factor
100 %, Digital outputs
Input current
3.5 mA (per channel at nominal voltage, Digital inputs)
LED indicator
Status indication of digital inputs: LED
Limit value type 1
Low: < 5 V DC
High: > 15 V DC
Making/breaking delay
0.1 ms
Number of channels
6
Number of inputs (analog)
0
Number of inputs (digital)
8
Number of outputs
6 (transistor outputs)
Number of outputs (analog)
0
Number of outputs (digital)
6
Number of relay outputs
0
Rated operational current (Ie)
0.5 A at AC-3, 230 V
Signal range
19.2 - 30 V DC (Power supply of local inputs/outputs, note polarity)
Switching capacity
IEC/EN 60947-5-1, utilization category DC-13, Digital outputs
Utilization factor
1 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)

Safety

Explosion safety category for gas
None
Potential isolation
Power supply of local inputs/outputs (24 V/0 V) against CPU voltage: yes
CANopen®: yes
Protection against polarity reversal
Yes, for AS-Interface
Yes
Explosion safety category for dust
None

System

Memory
4 kByte Retain Memory
64 kByte (User memory)
64 kByte Program data code, optional extension
4 kByte Marker Memory
64 kByte Program memory code, optional extension
Memory capacity
64 kByte

Design verification

Equipment heat dissipation, current-dependent Pvid
0.08 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
6 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.