Download document () of 20
Discontinued

276495
Model code: DILAC-22(24V50HZ)

Eaton Moeller® series DILA Contactor relay, 24 V 50 Hz, 2 N/O, 2 NC, Spring-loaded terminals, AC operation

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller® series DILA Control relay
Catalog Number
276495
Model Code
DILAC-22(24V50HZ)
EAN
4015082764951
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.225 kg
Compliances
CE Marked
Certifications
EN 60947-4-1
UL 508
CSA Std. C22.2 No. 14-05
IEC 60947-4-1
VDE
CSA Class No.: 3211-03
CSA File No.: 012528
IEC/EN 60947
CSA-C22.2 No. 14-05
VDE 0660
CSA
IEC/EN 60947-4-1
CE
UL Category Control No.: NKCR
EN 60947-5-1
UL
UL File No.: E29184
Catalog Notes
This item can only be ordered until December 31, 2023 with a maximum delivery date of May 31, 2024.

Features & Functions

Features
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
Fitted with:
Positive operation contacts

General

Application
Contactor relays
Degree of protection
IP20
Shock resistance
7 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Lifespan, mechanical
20,000,000 Operations (AC operated)
Mounting method
Screw
Connection
Spring-loaded terminals
Operating frequency
9000 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
DILA relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.75 - 1.5) mm², Spring-loaded terminals with or without ferrule DIN 46228
2 x (0.75 - 1.5) mm², Spring-loaded terminals with or without ferrule DIN 46228
Terminal capacity (solid)
1 x (0.75 - 2.5) mm², Spring-loaded terminals
2 x (0.75 - 2.5) mm², Spring-loaded terminals
Terminal capacity (solid/stranded AWG)
18 - 14, Spring-loaded terminals
Stripping length (main cable)
10 mm
Screwdriver size
0.6 x 3.5 mm, Spring-loaded terminals

Electrical rating

Rated operational current (Ie)
1 A at 220 V, DC L/R ≤ 15 ms (with 1 contact in series)
4 A at 60 V, DC L/R ≤ 50 ms (with 3 contacts in series)
3 A at 110 V, DC L/R ≤ 15 ms (with 1 contact in series)
5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series)
10 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
6 A at 60 V, DC L/R ≤ 15 ms (with 1 contact in series)
4 A at 24 V, DC L/R ≤ 50 ms (with 3 contacts in series)
2 A at 110 V, DC L/R ≤ 50 ms (with 3 contacts in series)
6 A at 110 V, DC L/R ≤ 15 ms (with 3 contacts in series)
10 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series)
1 A at 220 V, DC L/R ≤ 50 ms (with 3 contacts in series)
16 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
4 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Rated insulation voltage (Ui)
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit protection rating without welding
10 A gG/gL, 500 V, Max. Fuse, Contacts
Safe isolation
400 V AC, Between coil and auxiliary contacts, According to EN 61140
400 V AC, Between auxiliary contacts, According to EN 61140
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
15 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Magnet system

Duty factor
100 %
Pick-up voltage
0.8 - 1.1 V AC x Uc (voltage tolerance - single-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz)
Power consumption, pick-up, 50 Hz
24 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Power consumption, pick-up, 60 Hz
24 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Power consumption, sealing, 50 Hz
3.4 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
1.4 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Power consumption, sealing, 60 Hz
1.4 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Switching time (AC operated, make contacts, closing delay) - min
15 ms
Switching time (AC operated, make contacts, closing delay) - max
21 ms
Switching time (AC operated, make contacts, opening delay) - min
9 ms
Switching time (AC operated, make contacts, opening delay) - max
18 ms

Communication

Connection to SmartWire-DT
No

Contacts

Code number
22D
Control circuit reliability
λ < 5 x 10-7 (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.5 W
Rated operational current for specified heat dissipation (In)
15.5 A
Static heat dissipation, non-current-dependent Pvs
1.4 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification