Download document () of 20

283103
Model code: BFZ-DINS-4/96

Eaton xComfort BF LV systems Final Distribution Boards. DIN rail mounting frame for 24 Module Units per row, 4 rows

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
283103
Model Code
BFZ-DINS-4/96
EAN
4015082831035
Product Length/Depth
60 mm
Product Height
595 mm
Product Width
475 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Used with
DIN rail mounting frame
Accessory consideration
BF flat distribution board
Type
BF flat distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.