Download document () of 20

294904
Model code: BCZ-CS-AB-OB

Eaton xComfort BC LV systems Final Distribution Boards. Screw cover set

General specifications

Product Name
Eaton xComfort BC LV systems Final Distribution Boards
Catalog Number
294904
Model Code
BCZ-CS-AB-OB
EAN
4015082949044
Product Length/Depth
150 mm
Product Height
15 mm
Product Width
110 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.