Download document () of 20

8D711F35PAL

Aluminium jam nut receptacle, Nickel plating, without male contacts, polarization A; 8D711F35PAL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D711F35PAL
Product Length/Depth
32.5 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
16 g

Product specifications

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Shell continuity
Shell material
Shell size
11
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
13
Number of cavity #22D
13
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.