Download document () of 20

B203-104-IND

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
B203-104-IND
UPC
037332256089
Product Length/Depth
1.06 in
Product Height
2.46 in
Product Width
4.53 in
Product Weight
2 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Certifications
NOM

Product specifications

Application
  • Connect an impact printer, 1080p webcam and other USB devices using existing in-wall Cat5/6 wiring to a computer, laptop or server located in another room
  • Eliminate excessive cable clutter with the extender kit’s PoC capability
  • Place the computer or server in a locked cabinet or closet to protect against tampering
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Operating Humidity Range
0 - 85% RH, NON-CONDENSING
Storage Humidity Range
0 - 85% RH, NON-CONDENSING
Color
Black
Connector Plating
Nickel
Product Features
Industrial Grade
TAA Compliant
Power Over Cable (PoC) Support
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Power over Cable (PoC) provides power to the transmitter via Cat5/6 cable
Industrial-grade metal housings withstand harsh warehouse and factory environments
Compatible with all major operating systems, including Windows, Mac OS and Chrome
ESD protection to ±15 kV cuts potential static damage to your connected peripherals
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
SideA Connector1
USB B (FEMALE)
SideB Connector1
USB A (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Number of Ports
7
ESD Protection
15KV
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
Material
Metal
Recommended Category Cable
Cat5e/Cat6
Signal Range
150 ft
Transmission Distance
45m (150 ft)
Connector
USB-A
USB B (female)
USB A (female)

Export product specification