Knowledge Search
Download document () of 20

C0100E2AFB

Eaton Type MTE industrial control transformer, Eaton industrial control transformer MTE, pv: 240 x 480v, 230 x 460v, 220 x 440v, taps: none, sv: 120/115/110v, 55°c, 100 va , cu magnet wire

General specifications

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0100E2AFB
UPC
786680420849
Product Length/Depth
3.49 in
Product Height
4.35 in
Product Width
3.38 in
Product Weight
7.9 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cUL Certified
CSA Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

Physical Attributes

Coil material
Copper windings
Design
MTE
Tap size
None

Performance Ratings

Primary voltage
220 x 440 V, 230 x 460 V, 240 x 480 V
Temperature rating
55°C
Volt ampere rating
100 VA
Secondary voltage
120/115/110 V

Miscellaneous

Modification 1
Factory-mounted two-pole primary fuse block for non-rejection type fuses
Special features
Primary fuse block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.